SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer and stainless steel

Chain
Ball cable and coupling heads in acetal resin based (POM) technopolymer, black colour.
Standard executions
NERINOX treated stainless steel ring with two coils.
- CT-S-2A: cable with two clamping rings.
- CT-S-A: cable with one ring.
- CT-S: cable without rings.
Features and applications
CT-S chains are characterised by great flexibility with regard to the various types of cables in both metal and polyethylene.
They are mainly used in combination with the different types of self-locking pins or in cases where you want to make small components or tools unmissable so that they are always available and at hand.