Oval cross section, technopolymer and aluminium
Handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Covers
ECA.V: polyamide based (PA) technopolymer, in Elecolors colours, glossy finish, press-fit assembly. Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
Standard executions
Pass-through holes for cylindrical-head screws with hexagon socket, hexagonal-head screws or standard lock nuts.
- EVH-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
- EVH-AN: anodised aluminium tube, natural colour.
Suggested tightening torque:
- back mounting with plain holes: 8 [Nm]
- front mounting with plain or tapped holes: 15 [Nm].
Ergonomy and design
The large diameter of the tube offers a good and comfortable grip.
Technical data
Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Special executions on request
Different lengths.
Accessories on request
ECA.V: polyamide based (PA) technopolymer closing caps, in Elecolors colours, glossy finish, press-fit assembly.