GN 425.9 Folding handles

Stainless Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Fixing plate

AISI CF-8 stainless steel, sand-blasted finish or epoxy resin coating, matte finish.

Handle

AISI 304 stainless steel.

Retaining springs

AISI 301 stainless steel.

Standard executions

  • GN 425.9-A: plate with threaded blind holes.
  • GN 425.9-B: plate with pass-through holes for cylindrical-head screws with hexagon socket.
  • GN 425.9-C: fixing plate by means of welding.

Index for fixing plate material.

  • NI-GS: AISI CF-8 stainless steel, sand-blasted finish.
  • NI-SW: AISI CF-8 stainless steel, epoxy resin coating, matte finish (only for A and B executions).

Index for handle type:

  • 1: 90° opening.
  • 2: 90° opening. With retaining spring.
  • 3: 180° opening.
  • 4: 180° opening. With retaining spring.
General information

Features and applications

GN 425.9 folding handles are used where the handle must only protrude slightly in the rest position.

The executions 1 and 2 are suitable for side access, with a 90° limit stop.

The retaining springs of the executions 2 and 4 keep the handle in any position, facilitating access, and prevent noisy oscillations in case of vibrations in the rest position.

All components are supplied unassembled.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT