GN 425.1 Double-curved handles

Steel, stainless steel, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 425.1-CR: round cross section bar, chrome-plated steel. Threaded blind holes.

Nickel-plated zinc alloy base washer (only for d1 = 8 - 10).

  • GN 425.1-NI: round cross section bar, AISI 303 stainless steel (only for d1 = 8 - 10). Round cross section bar, AISI 304 stainless steel (d1 = 12). Sandblasted matte finish. Threaded blind holes.

AISI 303 stainless steel base washer (only for d1 = 8 - 10).

  • GN 425.1-A4: round cross section bar, AISI 316L stainless steel, sandblasted matte finish. Threaded blind holes.

AISI 316L stainless steel base washer.

  • GN 425.1-AL-EL: round cross section bar, anodised aluminium, natural colour. Threaded blind holes.

AISI 303 stainless steel base washer (only for d1 = 8 - 10).

  • GN 425.1-AL-SW: round cross section bar, aluminium, epoxy resin coating, RAL 9005 black colour, matte finish. Threaded blind holes.

AISI 303 stainless steel base washer (only for d1 = 8 - 10).

Other executions

Special executions on request

  • Different lengths.
  • Epoxy resin coating in different colours.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.