Technopolymer
Lever body
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Push button
Technopolymer in grey-black or orange colours, glossy finish.
Standard executions
Glass-fibre reinforced technopolymer clamping element with retaining pin, black colour, with knurling on the protruding part to make initial tightening easier. AISI 302 stainless steel return spring.
- MRT-B: brass boss, threaded blind hole.
- MRT-SST: AISI 303 stainless steel boss, threaded blind hole.
- MRT-p: zinc-plated steel threaded stud, chamfered flat end ISO 4753 (see Technical Data).
- MRT-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end ISO 4753 (see Technical Data).
Features and applications
Flat adjustable handle, open configuration to avoid any deposit of unhygienic residues or scraps and dirt.
Particularly suitable when the lever turning angle is limited owing to lack of space.
Compared to other types of adjustable handles with metal retaining screw this solution offers:
- absolute electric insulation for the operator
- no visible steel parts subject to rust
- more comfortable lever release.
Stress resistance
See ERX.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.