San - Antimicrobial
with lock, technopolymer
Lobe solid cap and coloured centre cap
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish, with slot for codified key.
Flange
Technopolymer, ultrasonically welded.
Clamping element
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.
Standard executions
- VLSK-B: brass boss, threaded pass-through hole, with cap.
- VLSK-FP: brass boss, threaded pass-through hole, without cap.
- VLSK-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data), with cap.
- VLSK-SST: AISI 304 stainless steel boss, threaded pass-through hole, with cap.
- VLSK-SST-FP: AISI 304 stainless steel boss, threaded pass-through hole, without cap.
- VLSK-SST-p: AISI 304 stainless steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data), with cap.
Indexes to add to the above mentioned executions:
- F: lock with 210 different combinations; each lock has a couple of keys with different combination, removable in two positions at 180°.
- U: lock with one combination; all locks have the same combination and can be opened with the same key removable in two positions at 180°.
Lock and keys
Die cast zinc alloy rotor and stator.
The lock has got a red protection tab for closing the lock when the key is not inserted.
Two keys made out of nickel-plated brass and technopolymer.
Security device operation
VLSK. security lobe knob has been designed to prevent its unscrewing by unauthorised people. Therefore, it has got a vandal-proof function as well.
For clamping and unscrewing the knob, insert the special key into the lock and turn it by 180°. By so doing the clamping element and the knob form a single body. When the lock is brought back to the starting position and the key is removed, the knob turns freely preventing the unscrewing.
Features and applications
The particular design of the internal device and of the flange helps the drainage of any dirt (dust, earth or liquid).