VTR. Knobs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based technopolymer (PA), black, orange colour, glossy finish.

Boss cap

Polypropylene based (PP) technopolymer, RAL 7035 light grey colour (C3), matte finish.

Standard execution

  • VTR-B: brass boss, threaded pass-through hole, with cap.
  • VTR-FP: brass boss, threaded pass-through hole, without cap.
  • VTR-N: square hole, without cap.
  • VTR-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data), with cap.
Other executions

Special executions on request

Knobs with cap in standard colours: black (C9), orange (C2), yellow (C4), light-blue (C5), red (C6).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT