Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Closing cap
Polyamide-based (PA) technopolymer, RAL 7035 grey colour, push-fit assembly.
Standard executions
- MZD-A: black-oxide steel boss, threaded blind hole.
- MZD-p: black-oxide steel threaded screw, chamfered flat end UNI 947 : ISO 4753 (see Technical data).
Features and applications
The knob MZD incorporates a mechanism (ELESA patent) which, screwing clockwise until locking, reaches the required torque value by releasing it from the clamping element (boss or threaded screw).
The knob is used when the applied tightening torque must not exceed a certain value.
The torque transmission from the knob to the clamping element occurs by means of a spring system that prevents the set torque from being exceeded. By rotating counterclockwise, the knob unlocks.
The knob has been tested up to 60000 tightening cycles and the values of the torque were unchanged.
Torque adjustment
- Remove the cap by inserting a screwdriver in the special slot.
- The factory setting of the knob is 0.5 Nm. To increase or decrease the torque value, axially change the position of the disc with graduations by moving the center screw by means of a hexagonal key (ch = 2.5). The nominal value of the torque can be read on the small inclined plane at the disc level in correspondence with the reference mark, and it is adjustable between 0.2 and 1 Nm. The accuracy of the nominal value of the torque depends on the accuracy with which the adjustment is carried out by the operator (see table). The repeatability of the torque remains within limits of ± 10%.
- Re-fit the cap by inserting it into its seat with a slight pressure.
| Graduations engraved on inclined planes | |
|---|---|
| Torque Nm | |
| Fig.1 | 0.2 – 0.4 |
| Fig.2 | 0.5 – 0.7 |
| Fig.3 | 0.8 – 1.0 |
Special executions on request
Clamping element with threads and different lengths of stud.