DCE-H Tube clamps of heavy series DIN 3015-2
Technopolymer (polypropylene)
Material
Polypropylene-based (PP) technopolymer, high UV resistance, RAL 9005 black colour.
Standard execution
Two fastening holes for cylindrical-head or hexagon-head screws.
Working temperature
From -30 °C to +90 °C.
Features and applications
The heavy-duty series tube clamp, in accordance with DIN 3015-2, allows rigid pipes tubes to be secured and a tube system (for liquids or gases) to be created.
In particular, the DIN regulation defines a specific reference group based on the overall dimensions of the collar bodies.
The table shows the correspondence between the DIN 3015-2 group and the corresponding DCE-H group.
They are used in heavy industrial hydraulics for the construction of hydraulic and oil-hydraulic systems, where high mechanical strength and effective vibration and noise reduction are required.
They are used in the rail and navel sectors, on offshore and onshore platforms.
| Correspondence between the DIN 3015-2 group and the DCE-H group | |||||
|---|---|---|---|---|---|
| DIN 3015-2 group | 1 | 2 | 3 | 4 | 5 |
| DCE-H group | 1 | 2 | 3 | 4 | 5 |
Executions on request
- Clamps for tubes with different diameters.
- Various materials and colours.