DCE-D Tube clamps of double series DIN 3015-3
Technopolymer (polypropylene)
Material
Polypropylene-based (PP) technopolymer, high UV resistance, RAL 9005 black colour.
Standard execution
One fastening hole for hexagon head screw
Working temperature
From -30 °C to +90 °C.
Features and applications
The double series tube clamp, in compliance with standard DIN 3015-3, allows rigid pipes or flexible cables to be securely fastened in parallel, reducing vibrations and noise.
In particular, the DIN regulation defines a specific reference group based on the overall dimensions of the collar bodies.
The table shows the correspondence between the DIN 3015-3 group and the corresponding DCE-D group.
The special internal knurling of the two half clamps enables a high level of grip between the clamp and the tube, thus ensuring high stability.
They are used in industrial hydraulics as a fastening system for the construction of pipes (liquids or gases).
In mobile hydraulics (material handling machine, agricultural vehicles) for the construction of hydraulic or pneumatic systems with flexible tubes or cables.
They are also used in the rail and naval sectors.
| Correspondence between the DIN 3015-3 group and the DCE-D group | |||||
|---|---|---|---|---|---|
| DIN 3015-3 group | 1 | 2 | 3 | 4 | 5 |
| DCE-D group | 1 | 2 | 3 | 4 | 5 |
Executions on request
- Clamps for tubes with different diameters.
- Various materials and colours.