SELF-SANITISATION AGAINST BACTERIA AND FUNGI
PRA-GLB Profile for side guides
for GLB, stainless steel
Material
AISI 304 stainless steel
Features and applications
PRA-GLB profile is used for GLB-1 and GLB-2 side guides assembly (Fig.1).
Supplied in bars not drilled of 1500 or 3000 mm length, to allow the drilling during the assembly.