FHV Ball valve

for flexible coolant hoses, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Acetal-based technopolymer (POM), blue and orange.

General information

Features

Indicated when the flow needs to be separated or interrupted within the system.

Fitting to be implemented by means of snap coupling (Fig.1) with modular tubes FHT.

FHV - Ball valve 

Chemical compatibility

Material resistant to detergents, lubricants and oils, avoid contact with strong acids and bases.

To use fluids other than those listed, contact Elesa’s technical department.

In any case we suggest to verify the suitability of the product under the actual working conditions.

Other executions

Special executions on request

Valve made from raw materials suitable for contact with food (FDA CFR.21 and EU 10/2011).

Accessories on request

Pliers to assemble the components.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT