GN 113.10 Quick release pins
AISI 630 stainless steel
Pin
AISI 630 hardened stainless steel.
Balls
AISI 420C stainless steel.
Spring
Stainless steel.
Round handle and push button
AISI 316L stainless steel.
Max. working temperature
175°C.
Features and applications
GN 113.10 quick release pins are generally used for quick fastenings between components or parts being machined, particularly when they must be frequently repositioned.
Accessories on request
To optimise the use of these ball lock pins, have been designed:
- GN 111: ball chains;
- GN 111.2: retaining cables;
- GN 111.4: spiral retaining cables.
Special executions on request
Other dimensions.
Instructions of use
Insert the quick release pin into the hole of the two parts to be locked, holding down the button that releases the two balls. To unlock the two parts, press the button which releases the balls and allows the quick release pin to be removed.