San - Antimicrobial
GCF Linear central guides
Flat profile, stainless steel, PEEK
Guide profile
AISI 304 stainless steel with technopolymer coating (PEEK), grey colour.
Bracket
Anodised aluminium.
Features and applications
GLF central guides are generally used to laterally guide bundles of heat-shrinkable polyethylene film on conveyor belts. The PEEK coating ensures minimal rolling resistance of the product and is also suitable for high-temperature applications.
Minimum coating thickness 40 μ, maximum 50 μ.
Supplied in bars of 1500 or 3000 mm length.