DT.464 Knurled knobs

with thrust pad, SUPER-technopolymer knob

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, RAL 9005 (C9) black colour or RAL 7040 (C33) grey colour.

Features and applications

The DT.464 knobs have the same dimensions as the DIN 464 steel knobs.

  • Anti-rust.
  • Resistance to chemical agents.
  • Can also be used in outdoor conditions with excellent durability.
  • High mechanical resistance.
  • Lightweight: five times lighter than the steel equivalent.

The small hole at the end of the thread is due to technical moulding requirements.

The knob has been tested up to 100000 tightening cycles and the values of the torque were unchanged.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT