CQT.FM-CR Lever latches with lock key
with key, quick-assembly, technopolymer
Material
Glass-fibre reinforced polyamide-based (PA) technopolymer, chrome-plated, glossy finish. Lever not chrome-plated.
Packing ring
Silicone directly applied onto the back side of the stator head.
Washer with elastic fixing wings and self-tapping screws
Stainless steel.
Key
Polyamide based (PA) technopolymer.
Rotation
90°.
IP protection
IP 65 protection class, according to EN 60529
Standard executions
- CQT/A: mark for two-wings key.
- CQT/T: mark for triangular key.
Maximum continuous working temperature
80°C.
Disassembly tool (to be ordered separately)
Code 421550 ATTREZZO CQT.FM. in AISI 304 stainless steel.
Features
Quick assembly with steel plate thickness ranging from 1 to 2 mm latches.
Technical data
With its refined look, the latch CQT.FM-CR is particularly suitable for use in situations where frequent cleaning cycles are needed for hygienic reasons, also with the use of water sprays or steam.
The chrome-plated surface is resistant to wear, scrapes and shocks.
Laboratory tests carried out at ambient temperature (23°C) proved the resistance of the latch surface to: detergents, acetone, ethyl alcohol, formic acid, chlorine solutions.
Special executions on request
- Closing levers in zinc-plated steel.
- Latches and keys supplied separately.
Assembly instructions
The latch is inserted in the mounting hole of the door on the lever side (see picture) until the wings of the elastic washer snap in, ensuring complete fastening.
The latches are supplied with assembled lever for faster mounting.
Where needed, the latch can be disassembled from the inside of the door by means of a disassembling tool (to be ordered separately).