SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MTP-S Heavy-duty latch clamps
with safety device, steel or stainless steel
Standard executions
AISI 316 stainless steel spring.
- MTP-S-T6: body made out of black coated weldable steel.
Ground and hardened steel pin. Zinc-plated steel pulling hook, oscillating pin, nuts, lever and safety hook.
- MTP-S-T6X: AISI 304 stainless steel body.
AISI 304 stainless steel pin, pulling hook, oscillating pin, nuts, lever and safety hook.
Features and applications
All articulated joints are lubricated with special grease.
MTP-S clamps ensure tight closing with each type of cover.
Heavy-duty series: high mechanical strength of the materials used.
Suitable for the most critical applications with strong vibration stresses where it is required to exert high forces against accidental opening.
The position of the pulling hook can be adjusted in length according to the specific applications.
The clamp opening is obtained by actuating the button to disengage the safety device, thus it is possible to operate with the control lever.