MTP-D Heavy-duty latch clamps

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Black phosphated weldable steel.

Pin

Ground and hardened steel.

Pulling hook

Zinc-plated steel.

Oscillating pin and nuts

Zinc-plated steel.

General information

Features and applications

All articulated joints are lubricated with special grease.

Tight closing of any cover.

they are suitable for use with high resistant torque thanks to high mechanical resistance of materials.

The position of the pulling hook can be adjusted in length according to the specific applications.

MTP-D - Heavy-duty latch clamps 
Accessories

Accessories on request

TRU: U-shaped pulling hooks of various dimensions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT