SELF-SANITISATION AGAINST BACTERIA AND FUNGI
GN.31796 GN 918-40-KV-R
GN 918-KV
Cam locking levers
Radial lock, steel
Tilted lever, threaded pin
Tilted lever, threaded pin
Code
GN.31796
Description
GN 918-40-KV-R
RoHS
Compliant
REACH
Compliant
Price
Price + VAT:
This product is also available in other variants.
See all
/webapp/wcs/stores/servlet/RedirectToProductView?storeId=10155&langId=-1&catalogId=10051&getCategoryPadre=true&productName=
Code
GN.31796
Description
GN 918-40-KV-R
d4
25
d3
25
d1 -0.5
40
d2
M8
d6
20
h6
3.6
l1
8
l2
100
h1
10
h2
31
h4
55
h5
31
h7
0.2
201
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
ASK THE EXPERT
Your request has been sent successfully