SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MM-FL-SC-NK Lower brackets for jaw block
Steel
Material
Nickel-plated steel bracket.
Screws and centering bushings MM-CC in black-oxide steel.
Features
The brackets are compatible with the pneumatic fastening clamps MM-BL-NK.
Special executions on request
Teflon (PTFE) coated mounts for high temperature applications, resistant to corrosion and weld spatter.
Accessories on request
Jaw blocks MM-SC.