Pneumatic Clamps Actuated by Compressed Air
Pneumatic fastening clamps
When purchasing from Elesa you can rest assured that you are choosing high-quality, reliable, and durable products. As the leading UK supplier for Misati pneumatic clamps, Elesa take pride in hosting a wide range of excellent components. Our clamps are suitable for use across a number of sectors and in many applications.
The difference between manual toggle clamps and these components and is that they are operated pneumatically. They work by providing mechanical locking through the actuation of a pneumatic cylinder with compressed air, and so are ideal for use when a clamping process is being automated or where the clamping point is inaccessible.
These robust and high-performance Misati clamps are designed for robotic use. They will be a valuable addition to your workplace as they are easy to install and deliver well-proven results in warehousing, welding stations, framing and assembly stations, special machines, tooling, jigs and fixture manufacture, dies, and mould making.
Thanks to their toggle-lock safety feature, these pneumatic clamps stay mechanically locked even when there is total loss of air pressure. This ensures that the operator is protected. Our wide range of pneumatic components are characterised by a steel body in different finishes. Some of the advantages of our clamps include:
- High clamping force
- Reduced size
- Low consumption of compressed air and reduced weight, which saves time and money
When it comes to replacing pneumatic and mechanical parts, the Misati pneumatic clamps allows for a simple and efficient process: they are specially designed to be easy to assemble and disassemble.
Our range of Elesa pneumatic toggle and fastening clamps come available with standard accessories, which are excellent additions for even more functionality and performance.
Within our selection you will find varying styles and specifications to meet the differing needs of industrial sectors. Our heavy-duty pneumatic clamps are lubricated with special grease and can withstand temperatures of up to 80°C. Specially made for stronger applications, these components have a maximum working pressure of six bars.
As well as an extensive range of pneumatic toggle and fastening clamps, our catalogue contains components such as limit switches, cables, bushings, and brackets for clamping screws and jaw blocks.