Connecting Tubes and Accessories
Tubes and accessories
Within the Elesa catalogue you will find a range of connecting clamps for tubes for the construction of modular structures. They are available in square or round cross-section variations for use with protective devices, barriers, housings, and frames of any type.
Made from aluminium, stainless steel, and technopolymer, they are widely used in building construction, mining, shipbuilding, fresh water supply and wastewater treatment, and construction installations for gas, liquids, and solids transfer.
To support the use of Elesa connecting clamps for tubes, we supply a compatible range of tubes and accessories manufactured using the following high quality materials:
- Aluminium
- Stainless steel
- Technopolymer
- Die-cast zinc alloy
Hole reduction sleeve
Our technopolymer TCC-A sleeve can be used with our TCC connecting clamps which are also made from strong yet lightweight technopolymer. The sleeve is available in matte black or grey to match the design of its corresponding connecting clamp. The purpose of this sleeve is to reduce the size of the clamp housing hole, allowing the use of smaller diameter tubes.
Clamping kit for TCC
Also designed for use in conjunction with our TCC connecting clamps is this technopolymer clamping kit. Available in two executions—adjustable handle or wing nut—this kit is the perfect solution for when clamping operations are required.
Screws and nuts for TCC
Made from stainless steel, these cylindrical-head screws feature a hexagon socket with anti-seizure treatment and self-locking nut. They are designed for use with our TCC connecting clamps.
Connecting tubes
Our GN 990 connecting tube range includes versions in aluminium and stainless steel, with square or round sections. They are available in different lengths up to a maximum of 3000mm.
Threaded hole end-caps for tubes
These aluminium end-caps are suitable for the assembly of the threaded levelling elements on the tubes. The external blades can compensate the internal diameter ± 0,5 mm tolerances of the tubes in both our round and square versions. We can also supply stainless steel end caps upon request.
Clamping kit
This clamping kit is suitable for our metal connecting clamps. They come in two variations: die-cast zinc alloy or stainless steel.
Monitor mounts
Made from natural aluminium, these mounts have a hole pattern in line with the VESA mounting standard. The connecting studs can be combined with diverse tube clamp connector components to allow for a wide range of fastening variants and adjusting options.
You can find the full selection of Elesa tubes and accessories in our catalogue, where it is also possible to purchase a range of Ganter connection joints.


