RTE Round tube expander connectors

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour, matte finish.

General information

Features and applications

The two connector parts are connected together by means of pins which are housed in special counter-seats. Two cavities inside the connector are provided for housing an hexagonal-head screw or an hexagonal nut. Thanks to the tapered shape of the cavity, the connector exerts a pressure on the inner walls of the tube, due to the tightening of the screw or of the nut, thus ensuring the tensile strength of the connection. The level of the tensile strength depends on the tube dimensional tolerances, the roughness of the tube inner surfaces and the tightening torque applied.

The connector allows the joining of round tubes to one another or to other elements.

The assembly can be performed simply by positioning the connector, forcing it, inside the profile, with no need of screws or other fasteners.

Other executions

Special executions on request

Connector assembled with nut or screw.

Instructions of use

Assembly of the tube to the connector

It can be made as an alternative with:

  • Hexagonal-head screw DIN 933 of dimension as shown in the table.
  • Hexagonal nut DIN 934 of dimension as shown in the table.
  • Self-locking hexagonal nut DIN 985 of dimension as shown in the table.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT