SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Bases without no-slip disk
- LS.A (D = 25 - 32 - 40 - 50 -60 mm): base without ground mounting.
- LV.A (D = 60 - 70 - 80 - 100 - 125 mm): base without ground mounting.
- LV.F ( D = 80 - 100 - 125 mm): base with two holes at 180° for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when only one hole is used (see Fig.1).
- LV.FO ( D = 60 - 80 mm): base with with two holes for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when only one hole is used (see Fig.1).
Bases with no-slip disk assembled
NBR rubber no-slip disk, hardness 70 Shore A.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).
- LS.A-AS (D = 25 - 32 - 40 - 50 - 60 mm): base without ground mounting.
- LV.A-AS (D = 60 - 70 - 80 - 100 - 125 mm): base without ground mounting.
- LV.F-AS (D = 80 - 100 - 125 mm): base with two holes at 180° for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when one only hole is used (see Fig.1).
- LV.FO-AS ( D = 60 - 80 mm): base with two holes for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when only one hole is used (see Fig.1).
Special executions on request
Polypropylene based (PP) technopolymer bases. Max. limit static load lower than the table data.