VB.198 Four-arm handwheel

Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.

Standard execution

Black-oxide steel hub, uncovered front end with pre-drilled pass-through hole.

Maximum permissible diameter 16mm.

Accessories

Accessories on request

Axial retaining washer GN 184.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT