SELF-SANITISATION AGAINST BACTERIA AND FUNGI
RH-KS Vertical tubular handles
for screw mounting, technopolymer

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, front surface with fine grain finish.
Four standard colours: RAL 7030 dark grey, RAL 7035 light grey, RAL 9002 white, RAL 9005 black.
Standard execution
Assembly by means of 4 screws, included in the supply.
Applications
RH-KS series flush pull handles are particularly suitable to be assembled on panels with thicknesses varying from 1 to 5 mm.
Assembly instructions
- Make a drill in the handle according to the template dimensions reported thus removing the drilling burrs.
- Fit the frontal body of the handle into the housing on the panel.
- Fit the rear body of the handle onto the rear panel and press until the complete fitting with the frontal handle part.
- Assembly by means of 4 screws, included in the supply.