GN 264 Graduated rings

for control mechanisms combined with GN 268 and GN 374, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Natural steel, turned finish.

Standard executions

H7 reamed hole.

  • GN 264: natural finish.
  • GN 264-MCR: chrome-plated matte finish.
  • GN 264-MCRS: chrome-plated matte finish, with scale d1/100-RA-0-10-20 ... 90/10, 100 marks, numbering from 0 to 90 increases as the knob is turned clockwise.
General information

Features and applications

To complete the range of the graduated rings are available as standard accessories base flanges type  GN 268 and flat springs GN 374.

GN 264 - Graduated rings 
Other executions

Special executions on request

Laser-engraved precision graduations (see Graduations).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.