San - Antimicrobial
FH.1/4 Modular system for lubrication
Kit with tubes with a diameter of 1/4, technopolymer
Kit components
- A modular FHT tube comprising 20 segments made from acetal-based technopolymer (POM), blue.
- Two FHJ threaded fittings made from acetal-based technopolymer (POM), orange.
- Four FHN nozzles made from acetal-based technopolymer (POM), orange.
Features
The modular structure, made using snap assembly of the single segments (Fig.1), allows you to adjust and direct the lubricating jet with maximum flexibility, while maintaining stability in operation even in the presence of vibrations.
The length of the tube can be adapted to the specific application by adding or removing the appropriate number of segments via the snap fitting.
The use of PTFE tape on the threading of the fittings is recommended to facilitate sealing.
Assembled without using seals, the system should therefore not be considered watertight.
The kit’s individual components are also sold separately (see table of components).
Max input pressure: 4 bar.
Kit components
| Code | Description | Components | Qty |
| 471201 | FHT.1/4 | Modular tube | 1 |
| 471058 | FHJ.1/4-1/8-NPT | Threaded fitting | 1 |
| 471059 | FHJ.1/4-1/4-NPT | Threaded fitting | 1 |
| 471101 | FHN.1/4-B-1 | Nozzle | 1 |
| 471106 | FHN.1/4-B-3 | Nozzle | 1 |
| 471111 | FHN.1/4-B-5 | Nozzle | 1 |
| 471116 | FHN.1/4-P25 | Nozzle | 1 |
Chemical compatibility
Material resistant to detergents, lubricants and oils, avoid contact with strong acids and bases.
To use fluids other than those listed, contact Elesa’s technical department.
In any case we suggest to verify the suitability of the product under the actual working conditions.
Special execution on request
Tubes, fittings and nozzles made from raw materials suitable for contact with food (FDA CFR.21 and EU 10/2011).
Accessories on request
Pliers to assemble the components.