PLRF+C Side mount

for threaded cap, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

  • Mount: polyamide based (PA) technopolymer with NBR synthetic rubber packing ring.
  • Flange: glass-fibre reinforced polyamide based (PA) technopolymer, threaded connector with NBR synthetic rubber flat washer.
  • Basket: polypropylene based (PP) technopolymer.

Colour

Black, matte finish.

Mounting

Flange and basket are fitted to the mount by means of six zinc-plated steel self-tapping screws TC-N10 (Ø 4.8x19) UNI 6951-DIN 7971, supplied.

The mount is fitted to the reservoir by means of seven M6 screws and relative washers (not supplied).

Maximum recommended tightening torque: 8 Nm.

General information

Note

The breather cap to be coupled to the flange is not included in the supply and has to be ordered sepatately.

Depending on the customer's requirements, can be used breather caps type SFN., SFP., SFW..

Other executions

Special executions on request

Mount with threaded flange without basket (PLRF).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT