Electronic digital position indicator
Our electronic position indicators have been expertly designed to meet all of your measurement recording needs. We know that operating heavy-duty machinery demands components that can keep up with the job. Our digital position indicators are encased in shock-resistant transparent polyamide based (PA-T) technopolymer which keep them safe from the elements. With ultrasonic welding creating a perfect seal between the base and the case, the indicator is protected from solvents, oils, greases, and other chemical agents. Such a high degree of protection—IP65 and IP67 class—makes our indicators suitable for applications that require frequent, intense washing.
Powered by an internal, long-lasting battery, our versatile indicators provide reliable readings of your machine’s absolute or incremental positioning. The LCD display is easy to read in heights of 8mm and 12mm featuring 5 or 6 digits. To further mitigate human error, the display provides excellent readability even when viewed from a distance and different angles. With programmable parameters, it can be used for multiple applications with variations in drive shaft, directions of rotation, and units of measurement. What’s more, we wouldn’t ever ask you to sacrifice style for practicality—our electronic digital position indicators are available in glossy orange or grey cases. Elesa are dedicated to providing everything you need to make your machinery and your life run smoothly. Our range also features a control unit for indicators. Our UC-RF control unit can manage up to 36 position indicators, making measuring a breeze. For simple readability, it features two green and red LEDS that indicate correct diagnostics. The Elesa control unit is particularly suitable for applications that require frequent format changes. Thanks to the use of high quality materials—synonymous with Elesa—we are confident that once you try our range of electronic position indicators you will never look back.