GN 702 Stop locks with 4 indexing positions (90°)

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Die cast zinc alloy, epoxy resin coating.

Colour

RAL 9005 (SW) black, RAL 3000 (RS) red or RAL 2004 (OS) orange, matte finish.

Base flange

Die-cast zinc alloy, epoxy resing coating, black colour, matte finish, with two holes for clamping by means of countersunk head screws.

Clamping element

Zinc-plated steel.

Nut

Zinc-plated steel.

Standard executions

  • GN 702-A: base flanges with two holes for clamping by means of countersunk head screws.
  • GN 702-B: machine element with threaded hole.
  • GN 702-C: machine element with threaded ring.
General information

Features and applications

GN 702 locks are suitable for clamping, by means of the lever rotation, drawers or doors in applications subject to strong vibrations.

Locking position of the lever every 90 °.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT