RMR U-magnets
pass-through hole
Standard execution
(AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 350°C.
Red lacquering, resistant to temperatures up to 180°C.
Features and applications
RMR U-magnets are unshielded, cast, magnetic systems with high performances and moderate overall dimensions.
They have a split adhesive surface.
To ensure that the adhesive force is not impaired, the fixing screws must be made out of non-magnetic material.
For easier handling and for avoiding demagnetisation, these magnets have an iron plate on their adhesive surface.