San - Antimicrobial
EKH. Crank handles
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Hub cap
- ECM.K: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied.
Available also as accessory sold separately (see table).
Standard execution
Black-oxide steel hub, H7 reamed hole.
Revolving handle I.621+x in technopolymer.
Features and applications
The reticular structure of the crank arm and the technopolymer used make this handle very strong and therefore suitable for transmitting high torque values.