San - Antimicrobial
ERB-PF Vertical tubular handle
for snap-in assembly, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer grey-black colour, matte finish.
Standard execution
Snap-in assembly (see Assembly Instructions).
Features and applications
ERB-PF bi-directional flush pull handles are suitable to open and close sliding doors. The ergonomy of the cavity offers a safe and comfortable grip.
Technical data
The pull out resistance values (F2) reported in the table are the result of laboratory tests carried out with the handle assembled on a panel with a thickness of 1.5 mm, stiffened for testing purposes.
Assembly instructions
- Drill the handle housing according to the template dimensions.
- Remove all drilling burrs before fitting the handle.
- Fit the side of the handle with fixed toothing into the housing (Fig. 1).
- Press onto the opposite side (elastic toothing) until the handle is completely snapped in (Fig. 2).
| S | X | Y |
| 0,7 - 1 | 105,3 +0,2 | 51,5 + 0,2 |
| >1 - 1,5 | 105,3 +0,2 | 51,7 + 0,2 |
| >1,5 - 2,2 | 105,3 +0,2 | 52,0 + 0,2 |