San - Antimicrobial
TMB. Magnetic plugs
Aluminium
Material
Black anodised aluminium.
Marked "MAGNETIC" and graphic symbol, laser engraved.
Permanent magnetic element
(AINiCo) Aluminium-nickel-cobalt with a high attractive power, to keep metal particles in oil.
Standard executions
- TMB: NBR synthetic rubber flat packing ring. Max working temperature 100°C.
- TMB-HT: FKM synthetic rubber flat packing ring. Max working temperature 180°C.
Technical data
The positioning of the packing ring in its housing guarantees a high tightening torque, therefore the plug can be used even in pressurised reservoirs.