SFW-AF Breather caps

Technopolymer, high filtration, with double valve and splash guard

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Cover

Polyamide-based (PA) technopolymer, black colour RAL 9005, matte finish, laser engraved graphic symbols.

Threaded fitting

Polyamide-based (PA) technopolymer, with splash guard and hexagon nut, black colour, semi-matte finish.

Packing ring

NBR synthetic rubber flat washer.

Overpressure valve

Technopolymer with NBR synthetic rubber O-ring.

Stainless steel spring, set at around 0.350 bar.

Suction valve

NBR synthetic rubber and stainless steel spring.

Set at around 0.030 bar.

Air filter

Polyester with a filtration rate of 3µm (efficiency > 98%).

Maximum continuous working temperature

100°C.

General information

Features

The SFW-AF (registered design) breather cap maintains a reservoir of air under pressure above the oil level within the limits established in the design stage to avoid deformation of the tank walls. Benefits:

  • it reduces reservoir air volume intake keeping clean oil and filter;
  • it improves suction pump action under working conditions reducing cavitation phenomenon;
  • it prevents fluid leakage when the system is part of a mobile unit;
  • it reduces foam in fluid.

SFW-AF caps are made with a special internal geometry which stops the leakage of the fluid to the outside.

The hexagon on the threaded fitting makes it possible to apply, using a wrench, a greater tightening torque on the cap, ensuring better compression of the gasket.

Technical data

Air flow rate for the different executions of breather caps can be obtained from the diagram on the basis of the difference of air pressure inside and outside the reservoir.

SFW-AF - Breather caps 
SFW-AF - Breather caps 
Other executions

Special executions on request

  • Black cover without graphic symbol.
  • Orange cover.
  • Orange cover without graphic symbol.
  • Yellow cover.
  • Yellow cover without graphic symbol.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT