GN 281 Sensor Holders

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

AISI 304 stainless steel screws and nuts.

Standard executions

Surface finish index:

  • BL: natural colour.
  • SW: epoxy resin coating resistant to UV rays, RAL 9005 black colour.
General information

Features and applications

The assembly hole of GN 281 connecting clamps allows an excellent match with tubes GN 990.

GN 281 connecting clamps are an assembly of connecting clamps GN 271 and GN 275.

The clamping screws d3 may be replaced by clamping kits GN 911.

GN 281 - Pivoting connecting clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.