SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MVC. Vertical toggle clamps
with double base, steel
Material
C10 zinc-plated steel.
Rivets
Zinc-plated steel.
Handle
Polyurethane, red colour.
Standard executions
- MVC-AV: with open clamping lever and two folded washers.
- MVC-EV: with solid clamping lever and retainer for welding.
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease.
MVC. toggle clamps can be mounted on two different surfaces and occupy a limited space for clamping as lever and arm move in two opposite directions.