SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MFE. Push-pull toggle clamps
Steel
Material
C10 zinc-plated steel.
Rivets
Zinc-plated steel.
Push lever
Zinc-plated steel.
Reference bushing
Zinc-plated steel.
Nut
Zinc-plated steel.
Bushing fixing screws
Zinc-plated steel.
Handle
Polyurethane, red colour.
Fixing plate
Zinc-plated steel (to be ordered separately).
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease.
Thanks to the front outer thread, MFE. clamps can be mounted in a way that the control lever is conveniently positioned using fixing squares (to be ordered separately), or frontally directly on the equipment. Both push and pull clamping can be performed effectively.