SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MM-SBA Mounting brackets
for pneumatic fastening clamps
Material
Anodised aluminium bracket, black colour.
Screw and centering bushings MM-CC in black-oxide steel.
Zinc-plated steel washers.
Features
The mounting brackets allow a quick and effective assembly of the pneumatic fastening clamps MM-BL, MM-BI or MM-BC for the different applications.
The bearings surface is used for the purpose of positioning the brackets precisely, while the centering bushings MM-CC (included in the supply) ensure the correct axiality of the loads with respect to the bearing surface.