MTP. Heavy-duty latch clamps
Steel
Material
Black coated weldable steel.
Pin
Ground and hardened steel.
Pulling hook
Zinc-plated steel.
Oscillating pin and nuts
Zinc-plated steel.
Features and applications
All articulated joints are lubricated with special grease.
MTP. clamps ensure tight closing of any cover; they are suitable for use with high resistant torque thanks to high mechanical resistance of materials.
The position of the pulling hook can be adjusted in length according to the specific applications.