SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MOAS-PR Clamps with extended lever, horizontal series
with folded base and anti release lever, steel
Material
C10 zinc-plated steel.
Rivets
Zinc-plated steel.
Support bushings
Ground and hardened steel.
Handle
Polyurethane, red colour.
Lever anti-release covering
Polyvinylchloride (PVC).
Clamping bolt
To be ordered separately.
Spring
AISI 302 stainless steel.
Features and applications
Safety stop to prevent accidental opening or closing in the presence of strong vibrations.
The operator's fingers cannot be hit by the lever while opening.
During clamping, the lever is controlled to prevent impact on functioning due to side thrust.
The main characteristic of the MOAS-PR clamp is the special extension of the locking arm to assist the specific use in checking templates.