MVB.L Renforced vertical toggle clamps
with straight base, steel
Material
Phosphated steel.
Rotating pins
Ground, phosphated and hardened steel.
Support bushings
Ground, phosphated and hardened steel.
Adjusting screw and nut
Zinc-plated steel.
Handle
Polyurethane, red colour.
Standard executions
- MVB.LLB: with open clamping lever and two folded washers.
- MVB.LLF: with solid clamping lever.
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease.
During clamping, the lever is controlled to prevent impact on functioning due to side thrust.
High-quality materials make Long Life series toggle clamps suitable for medium to heavy loads on welding jigs, carpentry works, moulds and in general whenever high clamping torque and repetitive movements are required.
Certified for 1.000.000 cycles.