MVBS. Vertical toggle clamps
with straight base and safety stop, steel or stainless steel
Standard executions
Open clamping lever and two folded washers:
- MVBS-BL: C10 zinc-plated steel, zinc-plated steel rivets.
- MVBS-BLX: AISI 304 stainless steel body and rivets.
Solid clamping lever and bolt retainer:
- MVBS-FL: C10 zinc-plated steel, zinc-plated steel rivets.
- MVBS-FLX: AISI 304 stainless steel body and rivets.
Support bushings
Ground and hardened steel.
Handle
Polyurethane, red colour.
Lever anti-release covering
Polyvinylchloride (PVC).
Spring
AISI 302 stainless steel.
Clamping bolt
To be ordered separately.
Features and applications
Safety stop to prevent accidental opening or closing in the presence of strong vibrations.
The operator's fingers cannot be hit by the lever while opening.
During clamping, the lever is controlled to prevent impact on functioning due to side thrust.