MFE. Push-pull toggle clamps

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Rivets

Zinc-plated steel.

Push lever

Zinc-plated steel.

Reference bushing

Zinc-plated steel.

Nut

Zinc-plated steel.

Bushing fixing screws

Zinc-plated steel.

Handle

Polyurethane, red colour.

Fixing plate

Zinc-plated steel (to be ordered separately).

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

Thanks to the front outer thread, MFE. clamps can be mounted in a way that the control lever is conveniently positioned using fixing squares (to be ordered separately), or frontally directly on the equipment. Both push and pull clamping can be performed effectively.

MFE. - Push-pull toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.