MM-FI-RG-NK Long Y-shaped brackets for clamping screws
Steel
Material
Nickel-plated steel bracket.
Screws and centering bushings MM-CC in black-oxide steel.
Features and applications
The brackets are compatible with the pneumatic fastening clamps MM-BI-NK.
These brackets are used in applications where it is necessary to effectively block a metal sheet
Special executions on request
Teflon (PTFE) coated mounts for high temperature applications, resistant to corrosion and weld spatter.
Accessories on request
Clamping screws with ball terminal MM-RG.