SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MTE. Latch clamps
Steel
Material
C10 zinc-plated steel.
Rivets
Zinc-plated steel.
Pulling hook
Parallel to clamping arm, zinc-plated steel.
Oscillating pin and nuts
Zinc-plated steel.
Handle
Polyurethane, red colour.
Features and applications
All articulated joints are lubricated with special grease.
MTE. clamps ensure tight closing of any cover.
The position of the pulling hook can be adjusted in length according to the specific applications.