MOB. Horizontal toggle clamps

with straight base, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Rivets

Zinc-plated steel.

Support bushings

Hardened and ground steel (for sizes ≥355).

Handle

Polyurethane, red colour.

Standard executions

  • MOB-N: with open clamping lever and two folded washers.
  • MOB-P: with solid clamping lever and bolt retainer.

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

Main feature of MOB. toggle clamps is the low closing profile. These tools are designed to avoid that the operator's fingers may be hit by the lever while opening.

During clamping, the lever is controlled to prevent impact on functioning due to side thrust.

MOB. - Horizontal toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT