PPD. Heavy-duty pneumatic clamps

for heavy duty applications, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Weldable zinc-plated steel.

Body

Black coated spheroidal cast iron.

Hexagon-socket head screws with countersink for cylinder support

Hardened steel.

Cylinder support bushings

Hardened steel.

Rotating pins and seeger rings

Ground and hardened steel.

Maximum working pressure

6 bars.

Max working temperature

80°C.

General information

Features and applications

All articulated joints are lubricated with special grease.

PPD. pneumatic clamps are designed for easy disassembly. Indeed, rotation pins are fixed through seeger rings, which allows to disassemble and change the clamping lever to satisfy specific application requirements.

The magnetic cylinder, equipped with limit switches type PSW. (to be ordered separately) gives drive and/or control impulses while active.

Using a lubrication filter assembly is necessary for the cylinder to work properly for a long time, whereas flow regulators are recommended to guarantee long life of mechanical components.

PPD. - Heavy-duty pneumatic clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT