MM-RG Grub screws
Ball terminal, steel
Material
Black-oxide steel screw and nut.
Zinc-plated steel washers.
Hardened steel knurled flat-faced ball, non-reversible.
Features
The clamping screws are suitable for clamping workpieces.
They are compatible with arms and brackets which are themselves compatible with the pneumatic fastening clamps MM-BL, MM-BI or MM-BC.
Special executions on request
- Acetal resin based (Delrin) technopolymer screws with flat-faced ball.
- Screws with thrust pad.